Office & Enterprise

Cabling design for traditional Enterprise data centres

Joost Grillaert Joost Grillaert 18.05.2020

Data centres come in many different shapes and sizes and with that vast differences in how cabling is used. In this article we will focus on the traditional enterprise data centres. What are its needs and how do these impact the cabling infrastructure?

For the sake of simplicity let’s say there are 3 types of data centres: enterprise, hyperscale and cloud type data centres. All of them fall under the same cabling standards. The International standard ISO/IEC makes a split between ISO/IEC 11801-5 (cabling) and ISO/IEC 14763-2 (pathways, spaces). The American TIA standard groups all under TIA-942-B.

The waning of Enterprise data centres?

The enterprise data centre is one of the most varied as well as smallest out of the 3 types highlighted above. Millions exist worldwide and they are typically designed to be used by one single owner. We do see a trend developing where enterprise data centres are moving towards a hybrid cloud model. Part of their non-mission critical applications are transferred to a private or public cloud, whilst the critical applications remain in the enterprise owned data centre.  Examples are dedicated servers with their own protocols or systems which cannot be moved off their premises for security, maintenance or other business reasons.

Key issues

As the enterprise data centre is only one stage removed from traditional structured cabling, its needs are somewhat similar.  The key issues for most of these customers are:

  • Ease of installation so they can use a variety of technicians
  • Ease of maintenance to facilitate regular Moves, Adds and Changes (MAC)
  • Plans for migration since the data centre is typically a cost center that needs a strong ROI
  • Cost minimization to avoid having to move to the cloud

Cabling for Enterprise data centres

The reach inside enterprise data centres tends to be shorter compared to the cloud or hyperscale ones, favouring copper and/or multimode fibre connections. The data rates are also the lowest as it is typically used to connect to dedicated servers and switches.

In the larger enterprise data centres, space constraints can be a significant problem as MAC work is considered the norm.  Therefore, Ultra High Density (UHD) patch panels are common to allow for periodic maintenance and cabling evolution.  A UHD panel is typically defined as one that contains an average of 144 LC connectors in 1U.  These facilities must be designed with the intent to last through multiple generations of equipment, and this is one of the primary reasons that structured cabling was developed in the first place. It is also important to recognize the ongoing work that will be done by the operators (normally at the front of the rack) versus that done by the installers (normally done at the rear of the rack).  Each have their own set of accessibility requirements.

Über den Autor

Joost Grillaert

Joost Grillaert

Joost ist Produktmanager Glasfaser bei Nexans Cabling Solutions. Er trat dem Unternehmen 2007 bei und konzentrierte sich auf Produkte und Lösungen sowohl für den Unternehmens- als auch für den Rechenzentrumsmarkt. Bevor er zu Nexans kam, arbeitete Joost als Global Technical Marketing Manager für Cabot Microelectronics Corporation und promovierte an der Universität Leuven, Belgien.

Kontaktieren Sie uns

Themen zu denen Sie weitere Informationen wünschen:

benötigte Felder*

Bitte überprüfen Sie Ihre Eingabe und versuchen Sie es erneut.

Eine Email Adresse muss ein einzelnes @ enthalten

Schutz personenbezogener Daten

Sie haben das Recht, der Verarbeitung Ihrer personenbezogenen Daten und / oder deren Verwendung für Direktmarketing- oder kommerzielle Zwecke zu widersprechen

Vielen Dank!

Danke, dass sie uns kontaktiert haben. Wir werden uns in Kürze mit Ihnen in Verbindung setzen.

Fehler

Ein Fehler ist aufgetreten. Bitte versuchen Sie es erneut.

Schliessen