Office & Enterprise

Why FTTO is best for future green networks

Reinr Frenken 25.05.2020

How smart hybrid in-building networks can help reduce CO2

Rise of the digital economy

The digital economy is growing fast. IDC has predicted that the digital economy will account for 60% of the world's total economy by 2022. The United Nations Conference on Trade and Development estimates that the digital economy makes up anywhere from 4.5% to 15.5% of global gross domestic product (GDP). In the US, home of several dominant players, the digital economy already accounted for 6.9 percent GDP ($1.35 trillion) in 2017. In China, the digital economy accounted for a third of the nation's GDP in 2018. In Europe, ‘digital’ is among the fastest growing sectors and “a major contributor to economic prosperity”, according to E&Y. However, as the digital economy grows, so does consumption of energy and production of heat and CO2.

Hyperconnectivity and energy consumption

The digital economy is based on hyperconnectivity. More and more people, devices and organisations are interconnecting, driven by developments such as 5G, Cloud, Wi-Fi 6, Internet of Things (IoT) and more. In all of these areas, vast growth is predicted. According to IDC some 212 billion IoT-enabled devices may be connected to the internet soon. Cisco predicts that by 2021, there will be 4.6bn Internet users worldwide and 271 billion connected devices. But as the number of devices, users, applications and networks grow, so will the global carbon footprint.

According to the European Commission, the ICT industry generates up to 2% of all global CO2 emissions. The journal Environmental Science and Pollution Research the installation and the operation of new ICT devices can be characterized as highly energy intensive. A study carried out by the Global Enabling Sustainability Initiative (Gesso) and Deloitte shows that ICT can help solve a wide variety of sustainability challenges and climate change in particular. Big data, AI and intelligence built into devices and systems that consume power play an important part in this. Working from home facilitated by ICT, for example, reduced the need for travel. However, there is also a great deal to be gained by simply reducing the amount of power consumed by the devices, cabling and networks that provide the backbone for the digital economy. Furthermore, making sure systems can remain operational for as long as possible also reduces the burden on the environment.

Less energy usage and longer operational lifetime

One possible solution is the introduction of Fibre To The Office (FTTO) networks to connect devices throughout a building at Gigabit speeds. FTTO is a hybrid network consisting of fibre optic and twisted pair copper patch cords with connectors. In an FTTO network environment, fibre is laid from the central distribution switch right into the office floor, where it ends in active FTTO switches within the workplace.

FTTO networks require significantly less equipment, consume less energy and require less cooling. In a traditional copper-based Ethernet network with 1,000 ports, the annual electricity consumption is estimated to be 82k kWh. However, using an FTTO architecture, the same network would consume some 30k kWh per year. A fast, low latency, responsive FTTO network with PoE (Power over Ethernet) capacity also supports the introduction of smart building management systems, helping reduce energy consumption by optimizing lighting, air conditioning and heating usage.

The use of fibre also allows compliance with 802.3az Energy-Efficient Ethernet’ standard. This allows each port on the switch to power down into a standby mode when no connected devices are active. Energy Efficient Ethernet (EEE) ports consume power only when data is transferred.

Finding the right solution

FTTO architecture can reduce energy consumption by as much as 70% lower, cut total cost of ownership by 40%, and reduce installation time by 60%. What’s more, the added flexibility means networks can accommodate changes in building layout and function and cabling can stay support consecutive generations of equipment. As a result, it isn’t necessary to dispose of large volumes of cabling and equipment every few years. The exact type of solution and best configuration depends on the on-site conditions of different buildings – we are happy to help you make the smartest decisions!

Über den Autor

Reinr Frenken

Reiner Frenken ist im Vertrieb bei Nexans Advanced Networking Solutions als Teil der Telecom & Data Business Group tätig. Reiner verfügt über mehr als 30 Jahre umfassende Erfahrung im Bereich innovativer und zukunftssicherer Glasfasertechnologien, und sein Wissen und seine Erfahrungen haben die Forschung und Entwicklung von Nexans bahnbrechender Fibre To The Office-Lösung nachhaltig geprägt. Während seiner Karriere hatte er verschiedene Funktionen im Produktmarketing, im technischen Vertrieb und im Projektmanagement inne. Reiner ist Diplom-Ingenieur der Elektrotechnik.

Kontaktieren Sie uns

Themen zu denen Sie weitere Informationen wünschen:

benötigte Felder*

Bitte überprüfen Sie Ihre Eingabe und versuchen Sie es erneut.

Eine Email Adresse muss ein einzelnes @ enthalten

Schutz personenbezogener Daten

Sie haben das Recht, der Verarbeitung Ihrer personenbezogenen Daten und / oder deren Verwendung für Direktmarketing- oder kommerzielle Zwecke zu widersprechen

Vielen Dank!

Danke, dass sie uns kontaktiert haben. Wir werden uns in Kürze mit Ihnen in Verbindung setzen.

Fehler

Ein Fehler ist aufgetreten. Bitte versuchen Sie es erneut.

Schliessen