Office & Enterprise
Building flexibility into your network concept

How to make sure your network doesn’t become obsolete?
Keeping up with future demand - without overspending
Until recently, designers and installers would create an ‘ideal’ cabling installation in the very first stages of cabling projects. The idea would be to come up with the most efficient solution for a specified network. However, today’s infrastructure calls for a new approach with the adoption of new technologies that are driving a continuous need for more bandwidth, such as IoT. On unprepared networks, this may lead to slowing down at certain times, or certain functions becoming unavailable. An inflexible cabling system can actually lead to huge costs and extra effort further down the road. How can you ensure your structured cabling and network architecture will meet – unpredictable – future demands, without over-specifying and investing too much?
Changing role of the network
The enterprise landscape is changing rapidly, driven by increased traffic and divers ways of working. Infrastructure design needs to accommodate the complex requirements of more and more converged environments in which previously separate systems are merging fast. Failing to keep up will affect productivity, competitive position and reputation. Increasing numbers of mobile devices, higher bandwidth video, Internet of Things, Cloud applications, 5G, and vast demand for wireless access points in office buildings and public facilities all have a part to play in this. Recent Covid-related developments have accelerated some of these trends, such as working from home. Let’s examine three of the main factors affecting networks now and in the near future.
An explosive growth in bandwidth demand as people are transmitting more and more voice, data, and video files. The evolution in wireless technology is inevitable, with 24 billion web-connected devices, of which more than half are connected wirelessly and can transmit HD content. And further, a threefold increase in the amount of power transmitted over IP networks will significantly increase heat build-up inside cable bundles, which in turn may disrupt network IP traffic.
What’s more, evolving business requirements and new technologies mean that the way in which a building is used is likely to change over time. The number of people and devices may increase or decrease and new applications can be introduced. Nobody can predict the future, but by asking several questions, you can at least be as future-ready as possible. Which level of performance do your organization’s users and devices require not only right now, but also in the future? Which specific conditions exist in your building or buildings and which distances need to be bridged? Are there specific requirements with regard to functionality or uptime? How flexible does your network need to be to accommodate probable - or more unlikely - future requirements?
Approaches to making your network future-ready
Fibre To The Office (FTTO), a centralized LAN cabling technology; It combines passive fibre cabling with active switches and requires no floor distributors or additional technical rooms. Combining fibre and copper means ample redundancy and power provision can be offered to each end-user and that networks can be fully reconfigured quickly and easily. FTTO infrastructures will outlast several generations of active equipment. There are also considerable benefits in terms of energy consumption, security, network administration, maintenance, rollout and associated costs. TCO can be 40% lower and OPEX 35%. FTTO combines the advantages of highly scalable fibre with fast-changing requirements for flexibility, cost-efficiency and interoperability.
In addition, another approach can be added to the FTTO solution. A ‘Digital Ceiling’ concept- essentially a network of smart digital products and applications installed in the ceiling - enables the creation of distributed data and power consolidation points. Utilising a zone cabling architecture results in a cabling density that is designed to support different systems and devices that can be optimally positioned according to the function they serve.
Historically, every time the needs of building owners and occupants changed, buildings would have to be frequently renovated, which meant significant cost, reduced use of buildings, and the necessity to add elements such as Ethernet ports and power outlets in new places. New approaches, fortunately, allow you to avoid this. By making smart choices at the outset, you can ensure your network will be able to handle requirements for years to come. Of course, every network has its own unique requirements. Our experts will gladly discuss your specific situation and any requirements you may have!
Kategorien
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania