FLOWGUARD™
Fire Resistant Fibre Optic Cables
FLOWGUARD™ is the next generation of fire resistant fibre optic cable for safety circuits in public spaces. Designed for indoor/outdoor installation in tunnel infrastructure and public buildings such as hospitals, railway stations & airports, they provide the best choice for fire safety and critical telecom communication systems.
The Highest Fire Performance
- Fire Resistance : 120 minutes operational continuity (EN 50200)
- CPR Rating : B2ca-s1a, d0, a1
FLOWGUARD™ cables are fully dielectric thanks to use of Fibre Reinforced Plastic (FRP) armour. This means no grounding is required and they are also more flexible and easier to handle than metallic armoured cables, whilst providing improved rodent protection. They are LSZH, waterproof, and operate over a wide temperature range.
For full details download the leaflet below or view the data sheets.
Documentation