Simple savings
Choosing LANactive can easily help realise considerable savings in different areas. Savings are the result of the excellent performance and the simplicity of the concept, which reduces complexity for faster and easier rollout, maintenance and expansion. In addition, the scalability of the system allows you to expand as you grow, making sure expenditure is always perfectly in line with current requirements.
OPEX SAVINGS: 35%
LANactive is extremely flexible and can be expanded with a ‘Pay As You Grow’ approach. The centralised structure with no floor distributors means less costly and easier servicing of the network. There are no extra service costs for air conditioning, fire protection and UPS. Lower requirements for service, repair and network management lead to additional savings. Downtime is further reduced by standard network security features.
Switches feature PoE/PoE+ and Nexans Eco Mode dynamically accommodates the user´s current needs. Use of 1 Gbps instead of 10 Gbps helps cut energy costs even further. Consumption per user port is less than 2 Watt, or less than 5 Watts per switch (with Energy Efficient Ethernet activated). It prevents network problems and downtime considerably, depending on a project’s topology. Network administration, service and maintenance of the network are greatly simplified. A network with thousands of switches can be operated by a single administrator. By taking technical rooms out of the equation, power consumption and service requirements are reduced.
CAPEX SAVINGS: 30%
Compared to a more traditional solution, a LANactive installation saves on investments in floor distributors and high-speed backbone. These are replaced by an easily and quickly installed high-grade fibre cabling and FTTO access switches.
Less active and passive equipment means lower acquisition costs. Long-lasting effects and amortization make the cost of acquisition and installation particularly attractive.
Installation is 60% faster than traditional network designs, thanks to the fact that FTTO requires fewer passive components. Pre-Term solutions and high-density optical fibre cables with extractable bundle technology decrease the effort required for installation whilst providing redundancy.
Moves, Adds and Changes are easily implemented without interruption.
Furthermore, smart and easy monitoring of all cabling and connected devices ensures informed decision-making, whilst also saving on time and cost through faster fault tracking and improved maintenance.
TCO SAVINGS: 30%
It is possible to reduce network issues and downtime considerably, depending on a project’s topology. Network administration, service and maintenance of the network are greatly simplified. A network with thousands of switches can be operated by a single administrator. By taking technical rooms out of the equation, power consumption and service requirements are reduced. What’s more, reducing active equipment for data subdistribution and monitoring lowers the risk of potential failovers.
Documentation