Industrial Environments

Reliable and secure operations!
Nexans LANmark Industry solutions & Nexans LANactive Industrial Ethernet switches are built to meet the highest standards, transmission needs and environmental requirements of industrial IT and automation. Nexans solutions are developed to ensure high uptime and reliability in mission critical applications and harsh environments.
High availability and long lifespan in harsh environments
When it comes to mission critical infrastructure, no failures or downtime are permissible, as they may result in severe damage or even loss of life. Robust Nexans LANactive Industry solutions continue to operate for a long time in even the harshest environments without failure. Systems always remain up, even when exposed to high levels of EMC, RMI, vibration, humidity or -40 to +85o C temperatures.
Nexans industrial switches are compact, robust and built according to relevant industrial standards. Military grade components ensure high reliability and a long lifespan in even the harshest environments. LANmark Industry copper and fibre cabling is also especially designed for harsh environments.
Switch designs are based on decades of experience in developing products for mission critical applications. These are also resistant to most common types of human error. Full compatibility with industry-specific communications protocols allows integration into, for example, Smart grid applications. Full compliance with IEC 61850, the global standard for communication in substations, allows integration into Smart Grid and Utilities environments.
Nexans Industry solution benefits
• Designed for Smart Grids
• Highest network availability based on advanced redundancy features
• Highest network security
• Easy maintenance
• Proven interoperability with 3rd party vendors
• High power budget for PoE+ (IEEE802.3at)
• Extensive portfolio for copper and fibre cabling including industry grade variants
• Integrated, centralised configuration and management platform
Documentation