FIBREROUTE Planner

DESCRIPTION
Nexans FIBREROUTE Planner tool is a Visio template and add-in that provides the ability to create layouts of the fibre trunking system to scale and export a Bill of Materials to Excel, which can then be used for pricing calculations.
It enables system designers, installers and integrators to create professional data centre layout drawings showing the row of racks and the trunking design quickly and efficiently.
Tools include:
- libraries of unique intelligent shapes
- elevation and section views of the Data Centre room layout
- Metric and US unit templates
- a product selection tool to easily find any FIBREROUTE shape
- the Bill of Material (BoM) exporter from Visio to Excel
- a detailed user manual describing all the features of the tool
- all-round system compatibility with other tools
Installation Requirements
Nexans FIBREROUTE Planner is compatible with any edition of Visio 2010, Visio 2013, Visio 2016 and Visio Pro for Office 365. Two installation options are available (32 or 64 bit) depending on your software configuration.