Office & Enterprise

How to limit the impact of high power PoE on cabling?

Didier Willems Didier Willems Jul 5, 2021

In previous posts we established the importance of Power over Ethernet (PoE) for Intelligent Buildings and expanded on the 4 PoE Types ratified by the international standards. This post will focus on the impact High Power PoE has on data cables and connectors and how to reduce its negative effects.

Impact on connectivity

Connectivity, like an RJ45 connector or a patch cord plug, having power flow through will dissipate heat - but won’t overheat. What’s important to know is the damage that can happen to a connector’s contacts over time during unplugging when under power. Disconnecting the connector from its socket will generate arcing, which in turn corrodes the contact’s protective gold plating. This can result in increased attenuation and eventually for the connection to fail completely.

To avoid this loss of connection or increased attenuation it is recommended to choose connectors that have the contact area separated from the disconnection area and have thicker gold plating.

Impact on cables

Like with bandwidth, the amount of power sent through a twisted pair cable will reduce during its journey towards the end device. This isn’t the cables’ fault though. The ‘loss of power’ isn’t lost – it is simply converted into heat due to the Joule effect. And the higher the power sent through the cable, the greater  the heat that will be generated within. Add to this that cables are usually installed in bundles, and you end up with those in its centre heating up more than those nearer the edges.

The level of temperature rise in a cable is determined by several factors:

  • the Type of Poe: The higher the Type, the higher the temperature rise.
  • the cable type used. Shielded cables dissipate heat better than unshielded ones.
  • the DC resistance of the cabling channel. A Cat 6A cable has thicker conductors that offer lower conductor resistance than its Cat 5e counterpart.
  • the bundle size. The more cables in a bundle, the higher the temperature rise in its midst.
  • a cable’s location. Cables in closed tray baskets will heat up more than those in open trays.
  • stranded vs solid wires. Stranded cable consist of numerous smaller wires which have a higher DC resistance compared to solid wire cable.

Recommendations for design and implementation

To limit the impact higher power PoE can have on a copper cabling system we drew up a set of recommendations:

  • Limit the size of bundles to 24 cables. For higher categories such as shielded Cat.6A & Cat.7A larger bundles of 48 cables can be accommodated.
  • Inside the cabinet  match the bundle of cables to the number of panel ports - usually 24.
  • For pathway systems go for open basket trays over closed trays.
  • Opt for shielded cable over unshielded as the metallic foil will dissipate the heat better.
  • Higher category cable will heat up less compared to lower category cable.
  • Limit stranded wire patch cord bundles to 6.
  • Keep cables away from heat generating equipment wherever possible.

 

Read the WHITE PAPER below for more details.

 

About the author

Didier Willems

Didier Willems

Didier started his career in the early eighties as R&D engineer working on the development of Optical Fibre transmission systems making use of the very first generations of optical fibres, connectors, lasers and photodiodes. He joined Nexans in 1991 as Project Manager dealing with cabling and networking systems installation in EMERA and Asia. Later he became Project Design & Support department Manager at Nexans Cabling Solutions (LAN cabling Systems). Didier is currently the Head of Technical Support, Training & Certification of the Nexans Telecom Systems Business Unit. Didier is an Engineer in electronics and holds a masters degree in Management of Innovation. He is Senior expert in data cable and cabling systems within Nexans TESLA (Technical ExpertS Ladder) and a member of National and International standardisation committees such as ISO/IEC JTC 1/SC 25/ WG3 and CLC TC 215/ WG 01.

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close