XPLORER™
ODF Modules
XPLORER™ ODF Modules
Nexans XPLORER™ is a series of innovative Optical Distribution Frame (ODF) modules developed to meet the future of optical fibre networks.
They are compatible with all standard types of frames or cabinets (19'', ETSI, with front or rear fixations) and provide flexibility and durability to Points of Presence (POP) where they are deployed.
Benefits
SYMMETRY:
Reversible fixation from either left or right side.
- Optimised stock management
- On-site configuration
SIMPLICITY:
Simplified installation and improved fibre protection.
- Intuitive fixation
- Improved fibre routing
LIGHTNESS:
Easy to manipulate, transport and store.
- Up to 50% weight reduction
MODULARITY:
Can be reconfigured to fit each POP's needs.
- Interchangeable panels
- Customisable fitting of the modules
ROBUSTNESS:
Designed to last for the long-term.
- High-quality materials
- Temperature, chemical and fungi resistance
XPLORER™ modules are tested in compliance with IEC 61300-2 for G environments from IEC 61753-1 (-40°C/+75°C), with materials selected to ensure resistance to chemicals, fungi and corrosion.
Environmental by Design
Manufactured from premium injection moulded fibre-reinforced thermoplastic, the modules have been designed following a detailed 'cradle to grave' environmental impact assessment.
The analysis followed methods developed by the PEPecopassport® programme, an electrical and electronics industry reference that defines rules for the development of Product Environmental Profiles (PEP) in accordance with ISO 14025. The study assesses the life cycles of the different types of optical module, from extraction and processing of all raw materials to the end of life.
For full details read the Eco-Design Whitepaper
Related Links::