Underground Fibre Solutions

Micro blown fibre cables & connectivity

A complete solution of cables & closures

Featured Products

BRIGHTBOX™

BRIGHTBOX™ is our new smart fibre closure suitable for both aerial & underground FTTx applications.

VERSATILE
thanks to innovative design for fibre management

SMART
featuring a NFC tag for access to product information or Nexans INFRABIRD™ platform

SECURE
locking belt with optional levels of security access

Cables : B-LITE³

The B-LITE³ range of micro-bundle fibre cables feature the latest R&D innovations to deliver class leading installation performance. They are specifically designed using an ultra-low friction sheath to allow fast installation by blowing in micro-ducts, with spans up to 2000m without lubrication and overall range beyond 3000m.

- 30% further
- No lubrication required for conventional blowing distances
- Tested into full HDPE subducts at T°<20°
- Right balance between flexibility and rigidity
- All dielectric, waterproof design
- Easy microbundle stripability
- Easy installation with mid span access possibility

Micro loose tube cable construction is also available where preferred or for compliance with local specifications.

Explore the full range of solutions

View the catalogue in your region

Select Country