Fibre
New Aerial Drop cables
Oct 10, 2022
Nexans is adding two new optical fibre Aerial Drop cables to its product range designed for subscriber connections
Single sheath Aerial Drop cable Dca
This 900µm maxistrip fibre cable is suited for aerial and indoor installation in buildings thanks to its Low Smoke Zero Halogen (LSZH) outer sheath. Comes with a Dca s2 d1 a1 CPR Euroclass and is delivered on 500m drums for easy handling on-site.
Ordering code: SP1953
Datasheet
Aerial Drop cable for UK market
Available in 1, 2 and 4 fibres this drop cable is made for aerial installation in the United Kingdom as it adheres to PIA requirements (breaking strength @ < 2kN)
Ordering code: SP1952
Datasheets: 1 fibre | 2 fibres | 4 fibres
Documentation