FLOWGUARD™ - Tunnel - Multibundle Cables (12-72 fibres)

Products

FLOWGUARD LSZH 24XSM G652D SP1905 BK

Nexans ref. 10563593

  • Packaging: Bag (Day)
  • Number of optical fibres: 24
  • Number of tubes: 2

 

FLOWGUARD LSZH 48XSM G652D SP1905 BK

Nexans ref. 10565775

  • Packaging: Bag (Day)
  • Number of optical fibres: 48
  • Number of tubes: 4

 

Description

Description

Standards

  • International
    EN 50200; EN 50399; IEC 60332-1; IEC 60332-3; IEC 60754-2; IEC 60794; IEC 61034

Multi micro-modules cable with dielectric FRP armour:

 

This FLOWGUARD™ (ref. SP1905) is designed for indoor/outdoor installation in railways/tunnel infrastructure.

The FRP armour provides a high rodent protection. This cable has an  outstanding fire behaviour.

This cable can be operated under a wide temperature range.

FLOWGUARD™ is fire resistant (circuit integrity) following EN50200 during 120minutes.

 

Waterproof dry core structure.

 

Design

The FLOWGUARD™ LSZH*  cable has a central strength member (FRP : Fibre Reinforced Plastic), with bundles (maximum 12 fibres per bundle) around. The design is reinforced by a first layer of aramid yarns, a LSZH* inner sheath, a FRP composed armour and a LSZH* outer steath.

A ripcord is placed beneath the inner and outer sheath for an easy access to the micro-modules.

 

Fibre type

The FLOWGUARD™ LSZH* cable is available with singlemode and multimode fibres.

 

Technical performances

The cable performances are specified in the following tables.

 

Additional details

This cable is provided as a standard with a black sheath, other sheath colours are also available. Long exposure to UV with these other colours could generate colour fading.

 

Euroclass

B2ca S1a a1 d0

 

* LSZH: Low Smoke Zero Halogen.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Strength member
Central FRP
Additional strength member
Aramide
Armour type
FRP
Halogen free
IEC 60754-1
Metal free
Yes
Colour
Black

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
12.4 mm
Approximate weight
172 kg/km

Mechanical characteristics

Mechanical characteristics

Maximum installation tension
6000 N
Maximum permanent tensile load
2 kN
Crush resistance (IEC 60794-1-E3)
300 N/cm
Mechanical resistance to impacts
10 impacts of 3 N.m

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Smoke density
IEC 61034-2
Fire resistant
UNE-EN 50 200 PH120
Rodent protection
FRP
Installation type
Indoor/Outdoor
Operating temperature, range
-30 - 60 °C
Storage temperature, range
-30 - 60 °C
Installation temperature, range
-5 - 40 °C

Resources

Resources

Selling & delivery Information

Standard Marking

Nexans - FIBRE OPTIC CABLE - FLOWGUARD™ LSZH SP1905 - XXxYY - FB - TN - metric

XX = Fibre Count YY = Fibre Type FB = Frameries, Belgium (manufacturing place) TN = Traceability Number

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close