WallDrop V2
WallDrop V2
- Designed for outdoor use on facade and wall
- Capacity up to 10 subscriber connections
- Compact in size offering an aesthetic solution
- Expandable from 12 up to 36 splices
- Usage as in-line or junction distribution box
Pole mounting bracket
Nexans ref. 13200235
- Packaging: Box (Unit)
- Colour: Black
- Material: Stainless Steel
- Length: 200 mm
- Width: 295 mm
- Height: 43 mm
- Splice number: -
- Max. number of cassettes: 3
- Diameter main cable: 6 - 12 mm
- Diameter branch cable: 3 - 7 mm
- IK Rating: -
- Minimum static operating bending radius: 7.5 mm
- RoHS compliant:
WallDrop V2 12OF
Nexans ref. 10280444
- Packaging: Bag (Unit)
- Colour: Light grey RAL 7035
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 48 mm
- Splice number: 12
- Max. number of cassettes: 1
- Diameter main cable: 10 - 12 mm
- Diameter branch cable: 5 - 7 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 12OF
Nexans ref. 10280443
- Packaging: Bag (Unit)
- Colour: Black
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 48 mm
- Splice number: 12
- Max. number of cassettes: 1
- Diameter main cable: 10 - 12 mm
- Diameter branch cable: 5 - 7 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 12OF
Nexans ref. 10225037
- Packaging: Bag (Unit)
- Colour: Light grey RAL 7035
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 70 mm
- Splice number: 12
- Max. number of cassettes: 1
- Diameter main cable: 6 - 12 mm
- Diameter branch cable: 3 - 5 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 12OF FL
Nexans ref. 10284259
- Packaging: Bag (Unit)
- Colour: Black
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 70 mm
- Splice number: 12
- Max. number of cassettes: 1
- Diameter main cable: 10 - 12 mm
- Diameter branch cable: 3 - 5 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 36OF
Nexans ref. 10280446
- Packaging: Bag (Unit)
- Colour: Light grey RAL 7035
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 70 mm
- Splice number: 36
- Max. number of cassettes: 3
- Diameter main cable: 10 - 12 mm
- Diameter branch cable: 5 - 7 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 36OF
Nexans ref. 10280445
- Packaging: Bag (Unit)
- Colour: Black
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 70 mm
- Splice number: 36
- Max. number of cassettes: 3
- Diameter main cable: 10 - 12 mm
- Diameter branch cable: 5 - 7 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 expansion kit
Nexans ref. 10280448
- Packaging: Bag (Unit)
- Colour: Light grey RAL 7035
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 70 mm
- Splice number: 24
- Max. number of cassettes: 2
- Diameter main cable: 6 - 12 mm
- Diameter branch cable: 3 - 7 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
WallDrop V2 expansion kit
Nexans ref. 10280447
- Packaging: Bag (Unit)
- Colour: Black
- Material: Thermoplastic
- Length: 203 mm
- Width: 138 mm
- Height: 70 mm
- Splice number: 24
- Max. number of cassettes: 2
- Diameter main cable: 6 - 12 mm
- Diameter branch cable: 3 - 7 mm
- IK Rating: 8
- Minimum static operating bending radius: 15 mm
- RoHS compliant: Yes
Description
Description
Standards
-
InternationalNexans specification
The WallDrop box is designed to allow the deployment of optical cables. It is of low visual impact by its design and has the ability to distribute up to 10 secondary or subscriber cables.
It is equipped with a splice cassette for 12 splices as standard version which can be extended to 36 splices in the field without disrupting the connections (see expansion kit). The WallDrop box is used for extraction of micro-module on inline cable or is suitable for use as a transition point to feed drop cables. Metallic brackets to hold the strength member and/or aramid of cables can be provided for use as a junction box.
Drop cable entries are provided with rubber seals with sealing plugs for apertures between 3 to 7mm (2 types sealing 3-5 and 5-7mm). The lateral split seals for inline cable accept cable diameters from 6 to 12mm (3 different sized seals: 6-8, 8-10 and 10-12mm).
The organiser tray consists of distinct coiling zones for fibres or micro-modules extracted from the main cable and the subscriber connection. The main cable is secured to the outside of the housing on the cable clamps.
The splice cassette has a slot for a 1x4 bare fibre splitter.
The Walldrop box can be mounted horizontally and vertically depending on the installation. It can also be installed directly suspended on the cable.
The product is supplied with all necessary accessories for the installation (combs, cassettes, seals, plastic ties and wall mounting kit).
The product is available in light grey or black.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania