- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
Cat.6A 550 U/FTP LSZH Dca
Cat.6A 550 U/FTP LSZH Dca
- Complies to latest Cat 6A standard version
- Supports Class EA applications
- Cable tested up to 550 MHz
- Flame retardant according to EN50575:2014+A1:2016 and IEC 60332-1
- Individual foiled pairs for EMC performance
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- Compliant with European Reach regulation
Beschreibung
Beschreibung
Normen
-
InternationalEN 50173; EN 50288; IEC 60332-1; IEC 61156-5; ISO/IEC 11801
Application
U/FTP Category 6A cables are the high end offering from Aginode. Manufactured in accordance with ISO IEC 61156-5 requirements, the U/FTP cable is the best choice to support all Class EA applications like Ethernet, Fast Ethernet, Gigabit Ethernet, 10 Gigabit Ethernet, … The Cat 6A U/FTP cables are suitable for voice, data, CATV and sharing application installations up to 500 MHz. Aginode Cat.6A cables, combined with a similar class of performance connectivity, are suitable for voice and data installations according to ISO/IEC 11801, EN 50173 and TIA/EIA 568 standards.
Construction
- Conductor: solid bare copper
- Insulation : Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair
- Screen: ALU/PET on each pair. Alu outside - 4/2 laid up together
- Tinned copper drain wire
- Outer Jacket : LSZH - Dca S2 d1 a1 (EN50575)
Environment
Designed to reduce the environment impact, Aginode cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation. The outer sheat of the cabel is made of halogen free material (IEC 60754-1 / EN 50267-2-1), whith limited fumes emission (IEC 61034-1/2 / EN 50268-1/2) and no acid gaz emission in case of fire (IEC 60754-2 / EN 50267-2-2).
Aginode measure the environmental impact of each of the cable. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
Cat 6A 550 U-FTP TRANSMISSION CHARACTERISTICS
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Abmessungsmerkmale
Abmessungsmerkmale
Anwendungsmerkmale
Anwendungsmerkmale
Ressourcen
Ressourcen
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania