- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
IN AND OUT IP Cable
IN AND OUT IP Cable
- Camera IP video cable
- Cable compliant with IEC61156-6 CAT6A (under a distance of 60m for the VIP)
- For systems compliant with EA class according to ISO/IEC 11801 & EN 50173 (under a distance of 60m for the VIP)
- UV and humidity resistant and LSZH
- Flame retardant according to EN50575:2014+A1:2016 and IEC 60332-1
- Shielded cable for EMC performance
- High tensile strength for outdoor installation
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- Compliant with European Reach regulation
AGINODE CAT6A U/FTP 4P In/Out Eca 500m
Nexans ref. 13200561
- Typical maximum delay skew for conductor: 536 ns/100m
VIP CABLE S/FTP 4P In&Out Eca 305m
Nexans ref. 10251534
- Verpackung: Box (305m)
- Typical maximum delay skew for conductor: 270 ns/100m
Beschreibung
Beschreibung
Normen
-
InternationalEN 50173; EN 50288; EN 50575; IEC 61156-6; ISO/IEC 11801
Application
The shielded IP cables with In&Out outer jacket are the very high end IP solution offering from Aginode. The special jacket guarantee
a very good UV and humidity resistance and also a LSZH compliance.
Cables are available in 2 versions : AWG26 authorizing a direct connection on RJ45 plugs and AWG23 dedicated for RJ45 connector termination.
Manufactured in accordance with ISO IEC 61156-5 and -6 transmission requirements, the In&Out cables are the best choice to support 10Gigabit Ethernet, smart city and smart building application in channel configurations and direct attached such as IP video security applications, outdoor and indoor wifi access point, industrial and urban automation systems.
a very good UV and humidity resistance and also a LSZH compliance.
Cables are available in 2 versions : AWG26 authorizing a direct connection on RJ45 plugs and AWG23 dedicated for RJ45 connector termination.
Manufactured in accordance with ISO IEC 61156-5 and -6 transmission requirements, the In&Out cables are the best choice to support 10Gigabit Ethernet, smart city and smart building application in channel configurations and direct attached such as IP video security applications, outdoor and indoor wifi access point, industrial and urban automation systems.
Construction
- Conductor: solid bare copper (AWG26 or AWG23)
- Insulation : Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair
- Screen: ALU/PET on each pair. Alu outside - 4/2 laid up together
- Tinned copper braid
- Outer Jacket : In&Out Eca (EN50575)
Environment
Designed to reduce the environment impact, Aginode cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation. The outer sheath of the cable is made of halogen free material (IEC 60754-1 / EN 50267-2-1), whith limited fumes emissions (IEC 61034-1/2 / EN 50268-1/2) and no acid gaz emissions in case of fire (IEC 60754-2 / EN 50267-2-2).
Aginode measure the environmental impact of each cable. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Außenmantel
In & out
Mantelfarbe
Schwarz
Abmessungsmerkmale
Abmessungsmerkmale
Anzahl Paare
4
Übertragungseigenschaften
Übertragungseigenschaften
Typical maximum delay skew for pair
540 ns/100m
Typical maximum time delay
450 ns/100m
Anwendungsmerkmale
Anwendungsmerkmale
Flammwidrig
IEC 60332-1
Witterungsbeständig
Excellent
Ressourcen
Ressourcen
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania