- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
Essential-6 U/UTP Cable
Essential-6 U/UTP Cable
- Unshielded construction
- Complies to the latest Category 6 standards
- Supports Class E applications up to 250 MHz.
- Central cross maintains geometry and performance
Essential-6 U/UTP AWG24 Cat 6 LSZH Eca Orange 305m box
Nexans ref. N100.161-OE
- Verpackung: Box (305m)
- Außenmantel: LSZH
Essential-6 U/UTP AWG24 Cat 6 LSZH Eca Orange 500m reel
Nexans ref. N100.164-OE
- Verpackung: Reel (500m)
- Außenmantel: LSZH
Essential-6 U/UTP AWG24 Cat 6 PVC Eca Light Grey 305m box
Nexans ref. N100.166-LE
- Verpackung: Box (305m)
- Außenmantel: PVC
Beschreibung
Beschreibung
Normen
-
InternationalISO/IEC 11801
-
NationalANSI/TIA-568-C.2
Application
The Aginode Essential-6 cables are manufactured and tested to the latest Category 6 specifications. They are compatible with the complete Essential-6 modular and PCB connectivity range. When the cable is installed in conjunction with Essential-6 outlets and patch panels, a 25 year Class E Link Certificate can be obtained from the Aginode website.
Design
The Essential-6 cables have 24 AWG solid copper wires and comply with IEC 60228. The PE central cross filler keeps the pairs in place and reduces the risks of losing performance when bending the cable.
The cables are available with a Light Grey PVC or an Orange LSZH outer jacket.
Performance
Aginode Essential-6 cables are compliant with the requirements of the International, European and American cable standards, including ISO/IEC 11801, IEC 61156-5, EN 50173, EN 50288 and TIA/EIA 568-C.2.
Installation
The Essential-6 cables are as easy to install as their Category 5e equivalent, due to their small nominal outer diameter.
To support the correct set-up of hand held analysers for installation testing, the actual cable NVP value is given in the cable’s print legend.
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Anwendungsmerkmale
Anwendungsmerkmale
Related products
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania