- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
LANmark-7A 1250 S/FTP AWG23 Kat 7A 1250MHz LSZH Cca s1a d1 a1 Orange 1000m Trommel
LANmark-7A 1250 S/FTP AWG23 Kat 7A 1250MHz LSZH Cca s1a d1 a1 Orange 1000m Trommel
- Hochleistungs Datenkabel für gleichzeitigen Betrieb von POE+ und POE++
- Alle Kabel übertreffen die Kategorie 7A in Bezug auf ACR und Frequenzgang
- Hervorragende Performance mit positivem ACR über die gesamte Bandbreite
- Optimiert für die Verwendung mit LANmark-7A GG45 Buchsen
- Einfache GG45 Installation durch spezielle Paarfolien Konstruktion
- Nexans ref. : N100.371-OC
Beschreibung
Beschreibung
Normen
-
InternationalEN 50173-1; EN 50288-4-1; IEC 60332-3-24; IEC 61156-5; IEEE 802.3bt (PoE++); ISO/IEC 11801
p>Description
LANmark-7A is a 4 pair S/FTP cable with individual pair foils and an overall braid offering superior performance up to at least 1250MHz. It is fully compliant with the latest Category 7A standard and offers even large headroom above the Cat 7A requirement. Due to this excellent electrical performance and positive ACR up to at least 1250MHz the cable supports the applications like 10GBASE-T as well as 25GBASE-T
Application
LANmark-7A is the highest performing standardised cabling solution in the market and will support all current Ethernet applications up to 25G and all planned applications using cabling up to Class FA.
- All Ethernet applications including
- 10/100/1000Base-T
- 1000Base-TX
- 10GBase-T
- 25GBase-T
- POE, POE+, POE++ (Draft)
- Cable sharing applications including CATV up to 862MHz
- Any future Class FA application
Installation
Ease of Installation is one of the main features of the LANmark-7A cable. Extra attention has been paid to ensure that the screen coverage is maintained and foils do not open during installation. The cable has been specially designed to be used in conjunction with the LANmark-7A GG45 12C connector.
To support the correct set-up of hand held analysers for installation testing, the actual cable NVP value is given in the cable’s print legend.
Electrical Performance LANmark-7A 1250 Cable
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Abmessungsmerkmale
Abmessungsmerkmale
Elektrische Eigenschaften
Elektrische Eigenschaften
Übertragungseigenschaften
Übertragungseigenschaften
Mechanische Eigenschaften
Mechanische Eigenschaften
Anwendungsmerkmale
Anwendungsmerkmale
Ressourcen
Ressourcen
Dokumentation
Leistungserklärung
- Leistungserklärung Nr (DoP) : 1000323-FRFU-007
- Datum der Zertifizierung : 13.10.22
- AVCP (Assessment and Verification of Constancy of Performance) : System 1+
- Benachrichtigte Stelle : NB 2658
- Erklärte Leistung : Cca-s1a,d1,a1
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania