- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
US Mounting Hardware for LANmark
US Mounting Hardware for LANmark
- US format
- 45x45 and 45x60 series of Cover Plates, for up to 6 snap-in connectors
- Suitable for fiber and copper
- Includes fixings>
- All plastic material is UL 94V0
- Colour white
Beschreibung
Beschreibung
Normen
-
InternationalUL and CSA approval
Application
This range of mounting hardware is suitable for US fittings and includes:
- 2 types of cover plates
- N422.001: 45x45mm inner format, with integrated labelling system
- N423.001: 60x45mm inner format, with integrated labelling system
- 20x45mm module for 2 snap-in connectors (N421.610)
- 20x45mm blanking module (N420.001)
Detailed information can be found on the corresponding datasheets.
Guarantees
- All plastic material is UL 94V0
Installation
- The cover plates are all supplied with fixing screws.
- All modules can be inserted in the cover plates by a simple click-in mechanism.
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Farbe
White RAL 9010
Abmessungsmerkmale
Abmessungsmerkmale
Breite
70,5 mm
Höhe
115 mm
Tiefe
14 mm
Ressourcen
Ressourcen
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania