- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
Essential-6 Patch Cords
Essential-6 Patch Cords
- Compliant with latest Category 6 standards
- Available in screened and unscreened version
- Light grey PVC or Orange LSZH
- Slim boot with bend relief
- 1, 2, 3 and 5m lengths
Essential-6 Patch Cord FTP Cat 6 LSZH Grey 1m
Nexans ref. N101.22ECGG
- Verpackung: Unit
- Schirm: FTP
- Außenmantel: LSZH
- Farbe: Light grey
- Länge: 1 m
Essential-6 Patch Cord FTP Cat 6 LSZH Grey 2m
Nexans ref. N101.22EEGG
- Verpackung: Unit
- Schirm: FTP
- Außenmantel: LSZH
- Farbe: Light grey
- Länge: 2 m
Essential-6 Patch Cord FTP Cat 6 LSZH Grey 3m
Nexans ref. N101.22EFGG
- Verpackung: Unit
- Schirm: FTP
- Außenmantel: LSZH
- Farbe: Light grey
- Länge: 3 m
Essential-6 Patch Cord FTP Cat 6 LSZH Grey 5m
Nexans ref. N101.22EHGG
- Verpackung: Unit
- Schirm: FTP
- Außenmantel: LSZH
- Farbe: Light grey
- Länge: 5 m
Essential-6 Patch Cord UTP Cat 6 LSZH Orange 1m
Nexans ref. N101.21ECOO
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: LSZH
- Farbe: Orange
- Länge: 1 m
Essential-6 Patch Cord UTP Cat 6 LSZH Orange 2m
Nexans ref. N101.21EEOO
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: LSZH
- Farbe: Orange
- Länge: 2 m
Essential-6 Patch Cord UTP Cat 6 LSZH Orange 3m
Nexans ref. N101.21EFOO
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: LSZH
- Farbe: Orange
- Länge: 3 m
Essential-6 Patch Cord UTP Cat 6 LSZH Orange 5m
Nexans ref. N101.21EHOO
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: LSZH
- Farbe: Orange
- Länge: 5 m
Essential-6 Patch Cord UTP Cat 6 PVC Grey 1m
Nexans ref. N101.11ECGG
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: PVC
- Farbe: Light grey
- Länge: 1 m
Essential-6 Patch Cord UTP Cat 6 PVC Grey 2m
Nexans ref. N101.11EEGG
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: PVC
- Farbe: Light grey
- Länge: 2 m
Essential-6 Patch Cord UTP Cat 6 PVC Grey 3m
Nexans ref. N101.11EFGG
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: PVC
- Farbe: Light grey
- Länge: 3 m
Essential-6 Patch Cord UTP Cat 6 PVC Grey 5m
Nexans ref. N101.11EHGG
- Verpackung: Unit
- Schirm: UTP
- Außenmantel: PVC
- Farbe: Light grey
- Länge: 5 m
Beschreibung
Beschreibung
Normen
-
InternationalISO/IEC 11801
Application
The Aginode Essential-6 patch cords are manufactured and tested to the latest Category 6 specifications and support Class E applications up to 250 MHz. They are matched with the complete Essential-6 range in order to deliver a full end-to-end Class E Channel.
Design
The Essential-6 patch cords contain a central PE cross member, keeping the pairs in place and reducing the risk of losing performance when bending the cords. Available in standard lengths of 1, 2, 3 and 5m, each cord is individually bagged and carries a traceability code.
Performance
The Essential-6 cords are compliant with the specifications of ISO/IEC 11801 and EN 50173.
Installation
Thanks to their small outer diameter, the Essential-6 cords are easy to install and manage in a rack.
Eigenschaften
Eigenschaften
Elektrische Eigenschaften
Elektrische Eigenschaften
Anwendungsmerkmale
Anwendungsmerkmale
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania