- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
LANmark-6 Slimflex UniBoot Patch Cords
LANmark-6 Slimflex UniBoot Patch Cords
- Small diameter cords offering significant space-saving and flexibility
- Particularly suitable for high density patching areas
- Unscreened flexible AWG28 twisted pair cable
- White LSZH jacket
- Slim boot design with black latch protector
- Latch protector available in 7 other colours, for differentiation between applications
Beschreibung
Beschreibung
Normen
-
InternationalEN 50173 Ed.1; ISO/IEC 11801
-
NationalANSI/TIA 568.2-D
Design and Application
LANmark-6 Slimflex UniBoot cords are designed to offer a reduced sized patching solution, whilst fully supporting Gigabit Ethernet or any other Category 6 / Class E application.
The cable is built with AWG28 stranded copper conductors and has an overall diameter of only 4 mm, as opposed to traditional Category 6 cords which have a typical width of around 6 mm.
As a result, Slimflex cords can reduce bundle sizes with 53% compared with traditional cordage. This is particularly useful in high density patching areas in telecommunications rooms, where space-saving and ease of cord management are crucial.
The stranded wire design offers also greater flexibility compared to solid wire equivalents. This combination of reduced size and increased flexibility makes the LANmark Slimflex UniBoot cords the ideal solution both for easier cabinet and rack management, and for day-to-day use in the work area.
LANmark-6 Slimflex cords feature a slim over-moulded boot with bend relief and a pre-fitted black latch protector which can be replaced with a different colour, useful for colour coding of different services. (7 additional colours available - part number series N110.LPx )
Guarantees
When installed in combination with other LANmark-6 components, a 25 years channel warranty can be obtained, covering full Category 6 / Class E compliance.
Usage
- Available lengths are 0.5m, 1m, 2m, 3m and 5m.
- Standard jacket is LSZH in White colour.
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania