- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
LANmark-6A Slimflex Uniboot Patch Cords
LANmark-6A Slimflex Uniboot Patch Cords
- Small diameter cords offering significant space-saving and flexibility
- Particularly suitable for high density patching areas including data centres
- Individually screened pairs for reduced Internal Crosstalk and Alien Crosstalk immunity
- Full Class EA Channel compliance up to 96m length including 2 x 3m cords
- White LSZH jacket
- Slim boot design with black latch protector
- Latch Protector available in 7 other colours allowing differentiation between applications
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 0.5m
Nexans ref. N1SA.P1H005WK
- Verpackung: Box (125Unit)
- Länge: 0,5 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 1.5m
Nexans ref. N1SA.P1H015WK
- Verpackung: Box (50Unit)
- Länge: 1,5 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 1m
Nexans ref. N1SA.P1H010WK
- Verpackung: Box (50Unit)
- Länge: 1 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 2.5m
Nexans ref. N1SA.P1H025WK
- Verpackung: Box (50Unit)
- Länge: 2,5 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 2m
Nexans ref. N1SA.P1H020WK
- Verpackung: Box (50Unit)
- Länge: 2 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 3.5m
Nexans ref. N1SA.P1H035WK
- Verpackung: Box (50Unit)
- Länge: 3,5 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 3m
Nexans ref. N1SA.P1H030WK
- Verpackung: Box (50Unit)
- Länge: 3 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 4m
Nexans ref. N1SA.P1H040WK
- Verpackung: Box (25Unit)
- Länge: 4 m
LANmark-6A Slimflex Patch Cord S/FTP Cat 6A RJ45 LSZH White 5m
Nexans ref. N1SA.P1H050WK
- Verpackung: Box (25Unit)
- Länge: 5 m
Beschreibung
Beschreibung
Normen
-
InternationalEN 50173-1; IEEE 802.3an; ISO/IEC 11801; ISO/IEC TR24750
-
NationalANSI/TIA 568.2-D; TIA/EIA TSB-155
Application
LANmark-6A Slimflex cords are designed to support 10 Gigabit Ethernet and other Class EA applications in high density environments. They are specified to 500MHz and are matched with LANmark-6A cable and connectors to provide full Class EA Channel configurations.
Due to their thin AWG30 stranded conductors and small outer diameter of only 4.5mm Slimflex cords offer increased flexibility and can save up to 44% space compared to regular Category 6A patch cords.
Equipped with a slim but robust boot with long latch protector, Slimflex cords support high density patching whilst facilitating easy cord removal. The prefitted black latch protector is removable and can be replaced with a coloured version, allowing colour coding of different services or applications.
Performance
LANmark-6A Slimflex cords, in conjunction with LANmark-6A cable and connectors, support all Class EA Channel configurations, as specified in TIA-568.2-D and ISO 11801, up to a total channel length of 96m, with 90m horizontal cable and max. 3m cords at either end.
Longer lengths of Slimflex cords can be supported, if the horizontal cable length is reduced according to an insertion loss ratio of 2.5, with a maximum combined length of 15m Slimflex cords.
Guarantees
When installed in combination with LANmark-6A cable and connectors, a 25 years Channel warranty can be obtained, covering full 10GBase-T support and Class EA compliance.
Usage
- Outer jacket is LSZH, standard colour is White. Other colours are available on request.
- Standard lengths are 1, 2, 3 and 5m. Other lengths are available on request.
- Up to 3m Slimflex cords at either end will support full Class EA Channel performance. Up to 15m combined length of Slimflex cords can be supported in Channel configurations when reducing the horizontal cable length according to a 2.5 derating factor. Details on supported length configurations can be found in our LANmark-6A Design Guidelines.
Electrical Performance LANmark-6A 4 Connector Channel
All values are based on Worst Case 4 Connector Channel configurations according to ISO11801. Minimum and maximum values represent guaranteed Channel performance. Standard values based on ISO11801 Class EA |
Eigenschaften
Eigenschaften
Konstruktionsmerkmale
Konstruktionsmerkmale
Abmessungsmerkmale
Abmessungsmerkmale
Anwendungsmerkmale
Anwendungsmerkmale
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania