- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
LANmark Pre-Term Bundles
LANmark Pre-Term Bundles
- Ideal assemblies for high density cabling and data centers
- Pre-connectorised bundles in Jack-Jack, Jack-Plug and Plug-Plug configurations
- Bundles of 6, 12 and 24 units
- Category 6, 6A and 7A performance levels
- Repeatable and stable level of performance
- Individual units are helically assembled to form a round and stable bundle
- Various reaction-to-fire performance levels according to CPR (h/EN50575:2014+A1:2016)
Beschreibung
Beschreibung
Normen
-
InternationalISO/IEC 11801
-
NationalANSI/TIA 568.2-D
Design
LANmark Pre-Term bundles are assemblies of 6,12 or 24 pre-connectorised units, either in Jack-Jack, Jack-Plug or Plug-Plug configurations. The jacks are LANmark Snap-In connectors, compatible with all LANmark Snap-In patch panels, zone distribution boxes and outlet modules.
The units are helically laid up and assembled to accomodate individual unit movement. They are bundled together with a black zero halogen braided sleeve which maintains the bundle structure and facilitates easy deployment on site.
Each cable in the bundle is numbered at both ends with a Helavia ring to allow easy identification during and after installation. Labelling with traceability code is placed on the first cable to allow quality tracking.
Application
Pre-Term bundles are extremely suitable for areas where fast deployment is key. They allow installing up to 24 cables in one go, without the need for any connector termination on site.
Performance
All assemblies are available in Cat 6/Class E, Cat 6A/Class EA and Cat 7A/Class FA performance and meet or exceed the requirements for the given Category/Class as specified in the International, European and American standards. When used in conjunction with other LANmark components of the same Category, all 3- and 4-connector Link and Channel configurations, as specified in the mentioned standards, are supported.
Installation
Aginode LANmark Pre-Term bundles contribute in reducing installation time. Only one assembly needs to be laid instead of 6, 12 or 24 individual cables and connector termination on-site is eliminated.
Note: the bundles are suitable for laying, not for pulling.
Guarantees
All bundles are factory tested. An electronic format report can be delivered on request. Traceability codes ensure quality validation.
Installations with LANmark Pre-Term bundles in combination with other LANmark components of at least the same Category qualify for a LANmark Certified System Warranty for a period of 25 years, including parts, installation, Channel performance and application support.
Ressourcen
Ressourcen
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania