- About Aginode
- Data Networks
- Telecom Infrastruktur
- Produkte
-
Ressourcen
- Ressourcen
- Documentation
- Blog
-
Case Studies
- Übersicht
- Innoasis development in Norway
- Eemsdelta Campus
- Hotelschool The Hague
- Emergency covid hospital, Hong Kong
- Société du Grand Paris
- Centrin Datacentres
- Airbus
- Athens Historic City Hall
- Pinewood Studios
- Goethe University Frankfurt
- Denmark New University Hospital
- University of Toulouse
- CHM Maubeuge: a model for future-ready hospitals
- Webinars
- Software Tools
- Warranty
- Newsroom
- Suchen
- Kontaktieren Sie uns
- Vergleichen
- Anmelden
10G FTTO Switches with 54V DC
10G FTTO Switches with 54V DC
Aginode LANactive XGigaSwitch V6 series is designed for the installation in Fibre to the Office (FTTO) networks. The latest generation of FTTO switches is equipped with a state-of-the-art network processor and provides enhanced performance, security and redundancy functionality.
Mehr lesen
Beschreibung
Beschreibung
- 3 Uplink Ports (2x SFP+ and 1x RJ45 with PoE++ or 3x SFP+)
- Userport with 4x Power over Ethernet (PoE+) or 4x Power over Ethernet (PoE++)
- PoE power budget 150W
- Efficient Energy Management
- Memory Card Slot
- Input voltage range 46 … 57V DC
Ressourcen
Ressourcen
Dokumentation
Detailed Datasheet English
pdf — 573.9 kB
Detailed Datasheet German
pdf — 572.4 kB
Detailed Datasheet French
pdf — 663.3 kB
Unsere Websites
Wählen Sie Ihr Land aus, um unsere Produkte und Lösungen zu finden
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania