Mechanische Muffe - WTC05
Mechanische Muffe - WTC05
Spleißmuffe WTC05
Support de montage poteau/mural WTC0.5
Nexans ref. 10085489 - Land ref. France
- Verpackung: Bag (Unit)
Beschreibung
Beschreibung
Normen
-
InternationalNexans specification
Anwendung
Das Produktsortiment LINX WTC-Spleißgehäuse ist für die Kapselung von erdverlegten, unterirdischen und oberirdischen Kabelspleißen vorgesehen.
Die Hauptfunktionen sind:
- Schutz von Spleißen und blanken Glasfasern vor Umwelteinflüssen und unbefugtem Zugriff
- Effiziente und einfache Ablage, Handhabung und Identifizierung von LWL-Spleißen und -Fasern
Product usage
Sealing system
- Fully mechanical sealing system for reduced installation and re-entry time.
The top shell, sealed with a gasket, can be easily installed and removed without special tools or torque control. - Cable sealing devices based on a mechanical compression system: this allows to re-use all
components for future upgrades or re-access to the closure. (No tape, glue, heat-shrink tubes, or cable jacket preparation is needed).
The mechanical sealing system perfectly fits cables blowing technology.
Grounding
Standard grounding assures electrical continuity between all cable ports (an external grounding plug is also available).
Splice management
Four plastic splice trays allows to store and identify up to 48 Heat-Shrink splices. Plastic combs for buffer tubes and pigtails retention are integrated in each tray.
Cabling clamping
WTC0,5 is compatible with the Aginode clamping device range which includes 3 points cable clamps for extremely high cable retention, or simplified 1 point anchoring systems for cables and tubes.
Characteristics