Splicing Patching / POB 24-36-48

Products

POB 24 left axis subrack version pre-equipped with 12 SC

Nexans ref. 10242500

  • Cable Diameter: 18 mm
  • Depth: 200 mm
  • Number of connectors: 12

 

POB 24 right axis subrack version pre-equipped with 12 SC

Nexans ref. 10242128

  • Cable Diameter: 18 mm
  • Depth: 200 mm
  • Number of connectors: 12

 

POB 36 left axis elementary version pre-equipped with 36 SC

Nexans ref. 10235342

  • Cable Diameter: 5 mm
  • Depth: 185 mm
  • Number of connectors: 36

 

POB 48 right axis elementary version pre-equipped with 48 LC

Nexans ref. 10272021

  • Cable Diameter: 5 mm
  • Depth: 185 mm
  • Number of connectors: 48

 

Description

Description

Standards

  • International
    Nexans specification

Application

The POB 24-36-48 1U is a module with combined splicing and patching functions. It is used to connect up to 48 fibres.
On the terminal part of FTTH network, it is the transition element towards active equipment. The module is installed either in Central Office or in FTTH nodes. It can also be used as a distribution module.

Description

The POB 24-36-48 1U module includes a space reserved for splicing of the incoming fibres. Splicing is performed in splicing trays.
A panel ensures the patching functions with a capacity of up to 48 connection points (depending on the type of connectors).
The module is compatible with all tupe of frames (19'' or ETSI standards) with a minimum depth 300mm. Most references are available both in elementary and subrack versions.
The accessories fitted with the module guarantee the conformity with the bending radius of the fibres (G652). It is prepared in order to minimise the installation time on sites where it is deployed.
The module is composed of the following subparts:

  • Fixed chassis or enveloppe attached to the rack (19'' or ETSI)
  • Swivelling chassis (left or right versions are available) including a patch panel with alphanumerical identifier for the adaptors,
  • Pivoting support to access the splice trays
  • Device for lateral management of optical jumpers harnesses,
  • A primary fan-out device (in option).

The management of cables or protectrion tubes is done at the rear of the module whilst the management of the jumpers is performed at the front and on the rotation axis side.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Cabinet format
19"/ETSI
Colour
RAL 9002
Material
Steel painted

Dimensional characteristics

Dimensional characteristics

Height
50 mm
Heightunit
1 U
Splice number
48

Usage characteristics

Usage characteristics

Minimum static operating bending radius
30 mm
Packaging
Box
Operating temperature, range
-25 ... 70 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close