LANmark-OF MPO Base8 Per-term Assembly

Products

LANmark-OF MPO Base8 Pre-terminated assembly Method B Multimode OM4 24F Ultra Low loss OFNP Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BU24UAxxx-PA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24
  • Insertion Loss, maximum, dB: 0.25 dB
  • Return Loss, Minimum, dB: 27 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM3 16F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N145Q.BL16LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 16
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM3 24F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N145Q.BL24LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 24
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM3 48F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N145Q.BL48LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 48
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM3 72F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N145Q.BL72LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 72
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM3 8F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N145Q.BL08LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 8
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM3 96F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N145Q.BL96LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 96
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM4 16F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BL16LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 16
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM4 24F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BL24LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM4 48F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BL48LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 48
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM4 72F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BL72LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 72
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM4 8F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BL08LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 8
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B OM4 96F Low loss LSZH Aqua Single-end traction handle xxxm

Nexans ref. N147Q.BL96LAxxx-LA

  • Packaging: Unit
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 96
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 20 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 16F Low loss LSZH Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BL16LAxxx-LY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 16
  • Insertion Loss, maximum, dB: 0.5 dB
  • Return Loss, Minimum, dB: 55 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 24F Low loss LSZH Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BL24LAxxx-LY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 24
  • Insertion Loss, maximum, dB: 0.5 dB
  • Return Loss, Minimum, dB: 55 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 24F Ultra Low loss OFNP Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BU24UAxxx-PY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 24
  • Insertion Loss, maximum, dB: 0.35 dB
  • Return Loss, Minimum, dB: 65 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 48F Low loss LSZH Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BL48LAxxx-LY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 48
  • Insertion Loss, maximum, dB: 0.5 dB
  • Return Loss, Minimum, dB: 55 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 72F Low loss LSZH Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BL72LAxxx-LY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 72
  • Insertion Loss, maximum, dB: 0.5 dB
  • Return Loss, Minimum, dB: 55 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 8F Low loss LSZH Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BL08LAxxx-LY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 8
  • Insertion Loss, maximum, dB: 0.5 dB
  • Return Loss, Minimum, dB: 55 dB

 

LANmark-OF MPO Base8 Pre-terminated assembly Method B Singlemode OS2 96F Low loss LSZH Yellow Single-end traction handle xxxm

Nexans ref. N144Q.BL96LAxxx-LY

  • Packaging: Unit
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 96
  • Insertion Loss, maximum, dB: 0.5 dB
  • Return Loss, Minimum, dB: 55 dB

 

Description

Description

Standards

  • International
    ISO/IEC 11801
  • National
    ANSI/TIA-568-C.3

Application

The pre-terminated MPO cable is designed for high-speed data center connections and supports a variety of network protocols including, but not limited to, 40G, 100G, 200G, 400G standards regulated by IEEE, protocols published by various Msas, and storage standards such as Fiber Channel.
By optimizing the structure of the cable, the outer diameter of the MPO cable is greatly reduced, while the MPO cable maintains high tensile and compressive properties. Factory-prefabricated MPO cables are shipped with each core tested, and the test report can be traced through the traceability code that comes with the cable.
The pre-terminated MPO cable can be connected to the MPO-LC deck and the MPO-MPO adapter board, and the tightened MPO connector size tolerance provides more reliable connection performance when the MPO connector is connected.

  • Meets the GR-1435-Core test requirements
  • The cable complies with IEC 60794 standards
  • The fiber optic cable outer sheath is made of LSZH material, the combustion meets IEC 60332-1& IEC 60332-3-24, the low smoke meets IEC 61034-2, and the halogen-free meets IEC 60754-1&2
  • The fiber complies with IEC 60793 standards and ITU-T standards
  • The MPO connector meets IEC 61754-7-1

Installation

The pre-terminated MPO cable can be separately ordered with a detachable pull unit for easy on-site installation. The standard pull unit (N890.100EP) offers a minimum installation pull of 450N, or the compression pull unit (N890.100HP) is optional, and the built-in pressure protection tube is suitable for complex site construction environments. The detachable pull unit can be quickly removed after installation and supports re-installation, reducing construction waste and more suitable for sustainable environmental protection goals.
You can also order a prefabricated pull unit, which will come with the MPO cable when it leaves the factory, as well as a compression pull unit.

Characteristics

Characteristics

Mechanical characteristics

Mechanical characteristics

Minimum pulling force
- N

Usage characteristics

Usage characteristics

Operating temperature, range
-20 ... 60 °C

Resources

Resources

Related products

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close