ODB4, equipped ANT, without connectivity

Description

Description

Standards

  • International
    IEC 61753-1

The ODB4 optical distribution box is designed for indoor or façade distribution of a feeder cable to subscribers for FTTH deployments.
Main functions

  • Clamping* of a Ø 12mm max. feeder cable at the bottom
  • Clamping* of up to 4 subscriber cables (drop) Ø 4.5mm max. at the bottom
  • Management and protection of fibres and up to 8 splices
  • Indoor or outdoor wall mounting
  • Cover securisation with a Torx T30 type screw (key provided)

* Clamping by plastic collars (not provided)
Composition
The ODB4 incorporates an organiser equipped with a swivelling and removable adapters support (not compatible with splitter integration).
The cover is secured with a Torx T30 type screw (key supplied).
Cabling
ODB4 is optimised for terminating installation.
In the organiser, various coiling areas make it possible to manage the bundles and the 900μm fibres, connected or waiting, avoiding any incident when connecting a new subscriber.
The organiser is compatible with G652D fibre. It allows the use of SOD splitters, mechanical splices and field connectors.
The splice holder is removable and can be replaced with an ANT splice holder (capacity of 12 splices).

Accessory - ANT splice holder

Splice holder for up to 12 ANT splices. Aginode reference : 10182544

Accessory - ODB4 pole fixing

##image:113504##

These accassory is necessary to fix the ODB4 box on pole with metallic collar (not provided) or with screws (wooden pole only, not provided)

The kit is composed with 2 T plates and 4 screws to fix T plates on box from inside.

Aginode reference : 10279895

 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Cable entry
From the bottom
Colour
Light grey RAL 7035
Fiber optic type
SM (G.652D)
Material
Polycarbonate

Dimensional characteristics

Dimensional characteristics

Height
175 mm
Width
145 mm
Depth
45 mm
Splice number
8
Maximum number of adaptators
4

Mechanical characteristics

Mechanical characteristics

IK Rating
7

Usage characteristics

Usage characteristics

Flame retardant
UL94-V2
Installation type
Indoor/Outdoor
Operating temperature, range
-25 ... 70 °C
U.V resistance
Yes
Watertightness
IP 55

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close