Basement: Domino

Products

8mm triangle key

Nexans ref. 10238326

  • Packaging: Bag (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

Clamping kit for cable

Nexans ref. 10261323

  • Packaging: Bag (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

Clamping kit for fanout devices

Nexans ref. 10261322

  • Packaging: Bag (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

Domino 100 - Splicing and patching

Nexans ref. 10243252

  • Packaging: Box (Unit)
  • Height: 100 mm
  • Number of connectors: 24
  • Number of ports: 3

 

Domino 100 - Splitting and patching

Nexans ref. 10236721

  • Packaging: Box (Unit)
  • Height: 100 mm
  • Number of connectors: 24
  • Number of ports: 3

 

Domino 165 - Splicing and patching

Nexans ref. 10236784

  • Packaging: Box (Unit)
  • Height: 165 mm
  • Number of connectors: 48
  • Number of ports: 5

 

Domino 165 - Splitting and patching

Nexans ref. 10236723

  • Packaging: Box (Unit)
  • Height: 165 mm
  • Number of connectors: 48
  • Number of ports: 5

 

Domino 165 - Storage

Nexans ref. 10237761

  • Packaging: Box (Unit)
  • Height: 165 mm
  • Number of connectors: 0
  • Number of ports: 5

 

Fixation with rails (H shape)

Nexans ref. 10236785

  • Packaging: Bag (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

Rails mounting kit

Nexans ref. 10243275

  • Packaging: Bag (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

SC/APC 1:4 SOD splitter

Nexans ref. 10235293

  • Packaging: Pack (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

SC/APC 1:8 SOD splitter

Nexans ref. 10235334

  • Packaging: Pack (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

Wall mounting kit

Nexans ref. 10243274

  • Packaging: Bag (Unit)
  • Height: 0 mm
  • Number of connectors: 0
  • Number of ports: 3

 

Description

Description

Standards

  • International
    Nexans specification
  • National
    Orange/France Telecom

The Domino basement boxes range has been especially designed for FTTH networks, to provide a modular solution for node interconnection between the external network and the building distribution network.
Stacking several Domino boxes enables to liaise between several operator networks and each subscriber.

The product range

The range is characterized by a universal housing, and various adaptable internal organisations according to the network configuration.

Module height Adapters maximum number Splitters maximum number
100mm 24xSC 6 splitters SOD
165mm 48xSC 12 splitters SOD
210mm 72xSC 6+12 splitters SOD

A unique organizer performs all the cable termination features (splicing, splitting and/or patching, with overlengths management), depending on its cassettes layout.
An integrated swiveling tray allows the management of patchcords overlengths.
For standby fibres management, a version called "Storage" is also available.

Accessibility

The cable crimping is made outside of the box, and then the cable and its crimping plate are fixed in the box.
Quick door-dismantling and front patching enable easy access and identification for the connectors.
The product operation does not need any additional volume after the product installation. Thus, its accessibility is guaranteed whatever the evolution of the installation environment.

Interconnection and security

Domino is fully compatible with equivalent modules on the market.
2 communication chimneys allow the fibres to go from a module to another one in the same stack.
The door is secured with a standard 8mm triangular key. The standard organizer has the same security system.

Domino Basement box

With front patching and swivelling tray to manage patchcords overlentghs, Domino basement boxes are easy to use without "spaghetti" issues (melting, node) on the right column.

Domino stack for Basement box use

Domino Splicing & Patching: version with splicing cassettes for G657 fibres for connection to riser or point to point

Domino Splitting & Patching: version dedicated for use of splitter (SOD type) in case of point to multipoints/GPON network

Domino Splitting & Patching: view of cassette to splice trunks of splitters (compatible G652 fibre, up to 12 splices)

Domino Storage: version dedicated to use and storage of a preterminated riser cable

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Light grey RAL 7035
Material
Polycarbonate
Cable entry
From left

Dimensional characteristics

Dimensional characteristics

Width
450 mm
Depth
150 mm
External diameter of the cable "D", range
6 ... 14 mm

Mechanical characteristics

Mechanical characteristics

IK Rating
7

Usage characteristics

Usage characteristics

Packaging
Box
Watertightness
IP 41
Fire resistant
UL 94 V0
Operating temperature, range
-25 ... 70 °C
U.V resistance
Yes
Minimum static operating bending radius
15 mm
Locking system
Triangle
Adaptor
SC/APC

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close