Floor Patching: @XS-BOX M

Products

@XS-BOX M Patching

Nexans ref.

  • Watertightness: IP 42

 

@XS-BOX M Patching V0

Nexans ref.

  • Watertightness: IP 52

 

@XS-BOX M Splicing and Patching

Nexans ref. 10175485

  • Watertightness: IP 42

 

Description

Description

Standards

  • International
    IEC 61753-1

 

The @XS-BOX M line is designed to manage the building distribution of a riser cable to subscribers as part of FTTH deployments.


Main functions :

  • Clamping of riser cable Ømax 14mm to right or left* with open cable protection and on-demand fiber extraction management
  • Clamping of up to 12 SC or LC Duplex preterminated drop cables*
  • Management of excess lengths with storage space
  • Horizontal or vertical wall mounting by screws (provided) inside or outside the housing

 

* The 12-connector version can only be used in riser cable termination, unlike the 8-connector version which can be also used in extraction.


Composition :
The @XS-BOX M is built around a base and a cover, to which are added the cassettes and a façade with connectors answering to the selected wiring architecture.
Optionally, it can incorporate 2 ¼ turn screws to secure the closure.


Cabling :
The @XS-BOX M is optimized for extraction installation, but it is also compatible with termination and midspan configurations.
In the body, various zones of coiling make it possible to manage bundles and 900μm fibers connected or waiting to avoid any incident when connecting a new subscriber.

The pure patching configuration proposed allows a connection of up to 24 subscribers on demand (using LC duplex).

The patching and splicing configuration allows a connection of the subscribers on demand in a common tray of capacity 12** splices compatible fibers G652D / G657A.
** These cassettes are compatible with mechanical splices and ANT

Gas-stop / EZA integration

@XS-BOX M is able to manage up to 2 Gas-stop for clamping duct (up to 14 mm) as shown below :

##image:112874:center##

Accessory - Cover extension kit

##image:110716##

These covers are used to fix the @XS-BOX M along a PVC cable way to have a perfect finish by hiding drop and riser cables.

The kit is composed with 2 covers for up and down.

Aginode reference : 10192633

 

Accessory - Sealing kit

##image:110717##

These sealing is used to have a better protection regarding dust and water, it gives to the @XS-BOX M an IP level at IP42.

The kit is composed with 4 sealing, 2 small for riser and 2 wider for drops to protect up and down.

Aginode reference : 10179110

 

Accessory - Wall spacer

##image:110718##

These sealing is used to have a better protection regarding dust and water, it gives to the @XS-BOX M an IP level at IP42.

The kit is composed with 4 sealing, 2 small for riser and 2 wider for drops to protect up and down.

Aginode reference : 10179110

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Fiber optic type
SM (G.652D)

Dimensional characteristics

Dimensional characteristics

Height
180 mm
Width
125 mm
Depth
42 mm

Mechanical characteristics

Mechanical characteristics

IK Rating
8

Usage characteristics

Usage characteristics

Operating temperature, range
-10 ... 60 °C
Fire resistant
UL 94 V0

Resources

Resources

Selling & delivery Information

Unit packaging in plastic bag

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close