BlackBox 24OF with coiling plate for G652D fibre

Description

Description

Standards

  • International
    Nexans specification

In the context of FFTH deployment, the BlackBox closure is used as an Optical Branch Point. Designed for Straight or Butt Mid-Span installation onto a distribution cable-either crossing or terminating, the closure ensures protection of optical cables splices in undergroung works.

 

Midspan techniques and extraction techniques are well known to bring progressive deployments of optical and FTTH networks. A main cable is laid down, underground, while offering a possible later fiber connection in manholes towards the access network. Thanks to its 4 midspan ports, 2 windows of the same extraction cable can be done, allowing cutting and extracting at the same time in the same closure. These features bring installation time savings.

 

Main functions

1/ Protect the fibres

  • Ensure the fibre radius
  • Protect the fibres and the splices

2/ (Re)Protect the cables

  • Re-protect the main cables
  • Fix the main cables and distributed cables

3/ (Re)seal

4/ Frequent opening

 

Design

The closure is equipped with a body and a cover closed by 4 draw latches. The main cable is prepared on a removable plate which is in turn fastened at the rear of the closure. Mechanical tightness is perform using a double rubber seal and varions lenghts of sealant applied on the main cable depending on their diameter. The branch cables come out of the closure through 4 mechanical tightening ports, each port having the capacity to host one or several cables (see table of sealing kits). The body is equipped with a valve allowing a pressurization after installation to check watertightness. The product is available in 3 versions depending of the type of fibre used (72OF for G657A2, 36OF for G657A1 and 24OF for G652D fibre).

Product Usage

3-sealing concept

Tightness range table

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Black
Material
Thermoplastic

Dimensional characteristics

Dimensional characteristics

Diameter branch cable
4 ... 6 mm
Diameter main cable
4 ... 15 mm
Height
80 mm
Length
202 mm
Number of cassettes
2
Splice number
24
Width
195 mm

Mechanical characteristics

Mechanical characteristics

IK Rating
9

Usage characteristics

Usage characteristics

Installation type
Outdoor
Midspan
Yes
Minimum static operating bending radius
30 mm
Number of ports
8
Operating temperature, range
-40 ... 65 °C
Packaging
Box
RoHS compliant
Yes
U.V resistance
Yes
Watertightness
IP 68

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close